
Aeroquip by Danfoss
GH663-6NL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH663-6NL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulic systems with petroleum and water-glycol base fluids, for lubricating oils and water. | |
| Bend radius - min | 2.48 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 13600 Psi | |
| Color | Black | |
| Construction | 1 Ply Braid | |
| Cover material | PVC/nitrile blend | |
| Dash size | -6 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .38 in | |
| Lay line style | Transfer Tape | |
| Outside diameter | .71 in | |
| Product Height | .38 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 1.733 in³ | |
| Product Weight | .23 lb | |
| Product Width | .38 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | GH663 Series | |
| Tube material | Nitrile | |
| Tube wall thickness | .31 in | |
| Working pressure | 3400 Psi | |
| Working temperature - max | 258.8 °F | |
| Working temperature - min | -50.8 °F |