Aeroquip by Danfoss
GH663-8TK
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH663-8TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Hydraulic system with petroleum and water glycol base fluids | |
| Bend radius - min | 3.54 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 11600 Psi | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -8 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .5 in | |
| Lay line style | Ink Jet | |
| Outside diameter | .84 in | |
| Product Height | .5 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 3 in³ | |
| Product Weight | .28 lb | |
| Product Width | .5 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | GH663 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .5 in | |
| Working pressure | 2900 Psi | |
| Working temperature - max | 258 °F | |
| Working temperature - min | 144 °F |