Aeroquip by Danfoss
GH681-10TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH681-10TK
Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic system with petroleum and water-glycol base fluids, for lubricating oils and water. |
| Bend radius - min | 3.94 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 8100 Psi |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Synthetic Rubber |
| Dash size | -10 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .62 in |
| Lay line style | Ink Transfer |
| Outside diameter | .88 in |
| Product Height | .88 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 9.293 in³ |
| Product Weight | .43 lb |
| Product Width | .88 in |
| Reinforcement material | Steel |
| Sub-brand | None |
| Trade Name | GH681 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .26 in |
| Working pressure | 2025 Psi |
| Working temperature - max | 260 °F |
| Working temperature - min | -50 °F |