Aeroquip by Danfoss
GH681-20TK
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH681-20TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Hydraulic systems with petroleum and water-glycol based fluids, for lubricating oils and water | |
| Bend radius - min | 8.27 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 4000 Psi | |
| Certification(s) | EN857 1SCSAE 100R17ISO 1436-1 | |
| Color | Black | |
| Compliance(s) | ABS CertifiedBVBWBDNVLRMEDRINAUSCGMSHA Approved | |
| Conductivity | Non-Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Dura-Tuff | |
| Dash size | -20 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 1000000 cycles | |
| Inside diameter | 1.25 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | 1.67 in | |
| Package form | Bulk | |
| Product Height | 1.25 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 18.75 in³ | |
| Product Weight | .68 lb | |
| Product Width | 1.25 in | |
| Qualified hose fittings | TTC | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | GH681 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | 1.25 in | |
| Working pressure | 1000 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -46 °F |