
Aeroquip by Danfoss
GH681-32D
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH681-32D
Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulics, crude fuel, lubrication oil, gasoline, water & chemical transfer |
| Bend radius - min | 12.4 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 2400 Psi |
| Color | Black |
| Construction | 1 Ply Braid |
| Cover material | Synthetic Rubber |
| Dash size | -32 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | 2 in |
| Lay line style | Ink Transfer |
| Outside diameter | 2.52 in |
| Product Height | 2.52 in |
| Product Length/Depth | 12 in |
| Product Type | Rubber Hydraulic |
| Product Volume | 76.205 in³ |
| Product Weight | 1.32 lb |
| Product Width | 2.52 in |
| Reinforcement material | Steel Wire |
| Sub-brand | None |
| Trade Name | GH681 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .52 in |
| Working pressure | 1200 Psi |
| Working temperature - max | 260 °F |
| Working temperature - min | -50 °F |