Aeroquip by Danfoss
GH683-8RL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH683-8RL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | Hydraulic, crude, fuel and lubricating oils. | |
| Bend radius - min | 3.5 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 12000 Psi | |
| Certification(s) | SAE 100R1 | |
| Color | Black | |
| Conductivity | Conductive | |
| Construction | 1 Ply Braid | |
| Cover material | Polyester | |
| Dash size | -8 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .5 in | |
| Lay line style | Ink Wheel | |
| Outside diameter | .85 in | |
| Package form | Reel | |
| Product Height | .5 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 3 in³ | |
| Product Weight | .31 lb | |
| Product Width | .5 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | GH683 Series | |
| Tube material | Synthetic Rubber | |
| UPC | 678146214560 | |
| Working pressure | 3000 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |