Aeroquip by Danfoss
GH781-12NL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH781-12NL
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | High pressure hydraulic systems with petroleum and water-glycol based fluids, for lubricating oils and water. |
| Bend radius - min | 4.72 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 13960 Psi |
| Certification(s) | SAE 100R16 Type SISO 11237-1 Type 2SCEN857 2SCSAE 100R16ISO 18752-DC Performance |
| Color | Black |
| Compliance(s) | ABS CertifiedBVDNVLRMEDBWBUSCGEN45545MSHA Approved |
| Construction | 2-ply braid |
| Cover material | PVC/nitrile blend |
| Dash size | -12 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 300000 cycles |
| Inside diameter | .75 in |
| Lay line style | Transfer Tape |
| Outside diameter | 1.13 in |
| Product Height | .75 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 6.75 in³ |
| Product Weight | .53 lb |
| Product Width | .75 in |
| Reinforcement material | Steel Wire |
| Sub-brand | None |
| Trade Name | GH781 Series |
| Tube material | Nitrile |
| Tube wall thickness | .62 in |
| Working pressure | 3485 Psi |
| Working temperature - max | 260 °F |
| Working temperature - min | -50 °F |