Aeroquip by Danfoss
GH781-20TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH781-20TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | High pressure hydraulic systems with petroleum and water-glycol based fluids, for lubricating oils and water. | |
| Bend radius - min | 8.26 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 9965 Psi | |
| Certification(s) | SAE 100R16 Type SISO 11237-1 Type 2SCEN857 2SCSAE 100R16ISO 18752-DC Performance | |
| Color | Black | |
| Compliance(s) | ABS CertifiedBVDNVLRMEDBWBUSCGEN45545MSHA Approved | |
| Construction | 2-ply braid | |
| Cover material | PVC/nitrile blend | |
| Dash size | -20 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 300000 cycles | |
| Inside diameter | 1.25 in | |
| Lay line style | Transfer Tape | |
| Outside diameter | 1.74 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 18.75 in³ | |
| Product Weight | 1.09 lb | |
| Product Width | 1.25 in | |
| Reinforcement material | Steel Wire | |
| Sub-brand | None | |
| Trade Name | GH781 Series | |
| Tube material | Nitrile | |
| Tube wall thickness | .97 in | |
| Working pressure | 2500 Psi | |
| Working temperature - max | 260 °F | |
| Working temperature - min | -50 °F |