Aeroquip by Danfoss
GH781-32TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH781-32TK
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Premium | |
| Application | High pressure hydraulic systems with petroleum and water glycol base fluids. | |
| Bend radius - min | 12.4 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 6400 Psi | |
| Certification(s) | SAE 100R16 Type SISO 11237-1 Type 2SCEN857 2SCSAE 100R16ISO 18752-DC Performance | |
| Color | Black | |
| Compliance(s) | ABS CertifiedBVDNVLRMEDBWBUSCGEN45545MSHA Approved | |
| Conductivity | Non-Conductive | |
| Construction | 2-ply braid | |
| Cover material | Dura-Tuff | |
| Dash size | -32 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Impulse cycle life | 300000 cycles | |
| Inside diameter | 2 in | |
| Lay line style | Transfer Tape | |
| Outside diameter | .57 in | |
| Package form | Bulk | |
| Product Height | 2 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 48 in³ | |
| Product Weight | 1.9 lb | |
| Product Width | 2 in | |
| Reinforcement material | Steel Wire | |
| Sub-brand | None | |
| Trade Name | GH781 Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | 2 in | |
| Working pressure | 1600 Psi | |
| Working temperature - max | 254 °F | |
| Working temperature - min | -46 °F |