Aeroquip by Danfoss
GH781-6TK
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH781-6TK
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | High pressure hydraulic systems with petroleum and water glycol base fluids. |
| Bend radius - min | 2.55 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 11600 Psi |
| Certification(s) | SAE 100R16 Type SISO 11237-1 Type 2SCEN857 2SCSAE 100R16ISO 18752-DC Performance |
| Color | Black |
| Compliance(s) | ABS CertifiedBVDNVLRMEDBWBUSCGEN45545MSHA Approved |
| Conductivity | Non-Conductive |
| Construction | 2-ply braid |
| Cover material | Dura-Tuff |
| Dash size | -6 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Impulse cycle life | 300000 cycles |
| Inside diameter | .72 in |
| Lay line style | Ink Transfer |
| Outside diameter | .85 in |
| Package form | Bulk |
| Product Height | .72 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 6.221 in³ |
| Product Weight | .29 lb |
| Product Width | .72 in |
| Reinforcement material | Steel Wire |
| Sub-brand | None |
| Trade Name | GH781 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .72 in |
| Working pressure | 5800 Psi |
| Working temperature - max | 254 °F |
| Working temperature - min | -46 °F |