Aeroquip by Danfoss
GH793-16HMP
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GH793-16HMP
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulic systems with petroleum and water-glycol base fluids, for lubricating oils and water. |
| Bend radius - min | 11.81 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 8000 Psi |
| Color | Black |
| Construction | 2-ply braid |
| Cover material | PVC/nitrile blend |
| Dash size | -16 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | 1 in |
| Lay line style | Transfer Tape |
| Outside diameter | 1.53 in |
| Product Height | 1 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 12 in³ |
| Product Weight | .66 lb |
| Product Width | 1 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | GH793 Series |
| Tube material | Nitrile |
| Tube wall thickness | .75 in |
| Working pressure | 2000 Psi |
| Working temperature - max | 260 °F |
| Working temperature - min | -40 °F |