Aeroquip by Danfoss
GH810-32
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: EC810-32
GH810-32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Bend radius - min | 24.8 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 20400 Psi | |
| Color | Black | |
| Compliance(s) | MSHA Approved | |
| Conductivity | Conductive | |
| Construction | 4 Spiral | |
| Cover material | Synthetic Rubber | |
| Dash size | -32 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | 2 in | |
| Outside diameter | 2.82 in | |
| Product Height | 2.82 in | |
| Product Length/Depth | 12 in | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 95.429 in³ | |
| Product Weight | 4.5 lb | |
| Product Width | 2.82 in | |
| Qualified hose fittings | Crimp Spiral 1A | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | GH810 Series | |
| Tube material | Synthetic Rubber | |
| Working pressure | 5100 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -70 °F |