Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 3.540 |
Bend radius min (mm) | 90.000 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 1100 |
Burst pressure (psi) | 15950 |
Color | Black |
Conditional temp range | 125C [257F] Intermittently |
Construction | 1 Wire Braid |
Cover material | Nitrile (NBR) |
Impulse cycle (cycles) | 150000 |
Inside diameter (inch) | 0.19 |
Inside diameter (mm) | 4.80 |
Lay line style | Ink transfer |
Outside diameter (inch) | 0.48 |
Outside diameter (mm) | 12.30 |
Package form | Bulk |
Reinforcement material | Brass plated steel wire |
Series | GHH313C Series |
Size | -3 |
Tube material | Nitrile (NBR) |
Working pressure max (bar) | 250 |
Working pressure max (psi) | 3625 |
Working temperature max (C) | 100 |
Working temperature max (F) | 212.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |