Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend radius min (inch) | 3.940 |
Bend radius min (mm) | 100.000 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 900 |
Burst pressure (psi) | 13000 |
Color | Red |
Conditional temp range | -40F to 158F for water based |
Construction | 1 Wire Braid |
Cover material | Nitrile (NBR) |
Impulse cycle (cycles) | 150000 |
Inside diameter (inch) | 0.25 |
Inside diameter (mm) | 6.40 |
Lay line style | Transfer tape |
Outside diameter (inch) | 0.54 |
Outside diameter (mm) | 13.70 |
Package form | Bulk |
Qualified hose fittings | 1SA |
Reinforcement material | Brass plated steel wire |
Series | GHH313C Series |
Size | -4 |
Tube material | Nitrile (NBR) |
Vacuum rating (mmHg) | 599.44 |
Working pressure max (bar) | 225 |
Working pressure max (psi) | 3250 |
Working temperature max (C) | 100 |
Working temperature max (F) | 212.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |