Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 11.810 |
Bend radius min (mm) | 300.000 |
Brand | Winner by Danfoss |
Burst pressure (bar) | 690 |
Burst pressure (psi) | 10008 |
Color | Black |
Conditional temp range | 32F to 158F for water |
Construction | 2 Wire Braid |
Cover material | Polyethylene (PE) |
Inside diameter (inch) | 1.00 |
Inside diameter (mm) | 25.40 |
Lay line style | Ink transfer |
Outside diameter (inch) | 1.53 |
Outside diameter (mm) | 38.86 |
Package form | Bulk |
Qualified hose fittings | TTC12 |
Reinforcement material | Brass plated steel wire |
Series | GHH323S Series |
Size | -16 |
Tube material | Nitrile (NBR) |
Working pressure max (bar) | 165 |
Working pressure max (psi) | 2393 |
Working temperature max (C) | 100 |
Working temperature max (F) | 212.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |