Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend radius min (inch) | 3.540 |
Bend radius min (mm) | 90.000 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 1100 |
Burst pressure (psi) | 16000 |
Color | Red |
Conductivity | Conductive |
Construction | 2 Wire Braid |
Cover material | Nitrile (NBR) |
Impulse cycle (cycles) | 200000 |
Inside diameter (inch) | 0.38 |
Inside diameter (mm) | 9.50 |
Lay line style | Embossed |
Outside diameter (inch) | 0.69 |
Outside diameter (mm) | 17.50 |
Package form | Bulk |
Qualified hose fittings | Reusable |
Reinforcement material | Brass plated steel wire |
Series | EC215 Series |
Size | -6 |
Tube material | Nitrile (NBR) |
Vacuum rating (inHg) | 28 |
Vacuum rating (mmHg) | 713.74 |
Working pressure max (bar) | 345 |
Working pressure max (psi) | 5000 |
Working temperature max (C) | 100 |
Working temperature max (F) | 212.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |