Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 5.910 |
Bend radius min (mm) | 150.000 |
Brand | Winner by Danfoss |
Burst pressure (bar) | 840 |
Burst pressure (psi) | 12180 |
Conditional temp range | -40F to 257F intermittently |
Construction | 2 Wire Braid |
Cover material | Chloroprene (CR) |
Impulse cycle (cycles) | 200000 |
Inside diameter (inch) | 1.00 |
Inside diameter (mm) | 25.40 |
Lay line style | Ink transfer |
Outside diameter (inch) | 1.44 |
Outside diameter (mm) | 36.58 |
Package form | Bulk |
Reinforcement material | Brass plated steel wire |
Series | GHH32BH Series |
Size | -16 |
Tube material | Nitrile (NBR) |
Working pressure max (bar) | 172 |
Working pressure max (psi) | 2500 |
Working temperature max (C) | 100 |
Working temperature max (F) | 212.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |