Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 2.760 |
Bend radius min (mm) | 70.000 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 1650 |
Burst pressure (psi) | 23925 |
Color | Black |
Conditional temp range | 150C [302F] Intermittently |
Construction | 2 Wire Braid |
Cover material | Chloroprene (CR) |
Impulse cycle (cycles) | 200000 |
Inside diameter (inch) | 0.37 |
Inside diameter (mm) | 9.50 |
Outside diameter (inch) | 0.69 |
Outside diameter (mm) | 17.53 |
Package form | Bulk |
Reinforcement material | Brass plated steel wire |
Series | GHH32H Series |
Size | -6 |
Tube material | Nitrile (NBR) |
Working pressure max (bar) | 385 |
Working pressure max (psi) | 5583 |
Working temperature max (C) | 135 |
Working temperature max (F) | 275.0 |
Working temperature min (C) | -50 |
Working temperature min (F) | -58.0 |