TUBO RADIATOR VERDE38x48-product-details

TUBO RADIATOR VERDE38x48

GHM100012-24GN

Catalog item:

GHM100012-24GN


Tools

Product specifications

Characteristic
Value
Description
Catalog ItemGHM100012-24GN
ColorGREENGreen
Inside diameter (inch)1.50
Inside diameter (mm)38.00
Outside diameter (inch)1.89
Outside diameter (mm)48.00