Product specifications
Characteristic | Value |
---|---|
Bend radius min (inch) | 2.560 |
Bend radius min (mm) | 65.000 |
Brand | Danfoss |
Burst pressure (bar) | 40 |
Burst pressure (psi) | 580 |
Color | Black |
Conditional temp range | 130C [266F] Intermittently |
Conductivity | Conductive |
Construction | 1 Wire Braid |
Cover material | EPDM |
Inside diameter (inch) | 1.50 |
Inside diameter (mm) | 38.10 |
Lay line style | Ink transfer |
Outside diameter (inch) | 2.06 |
Outside diameter (mm) | 52.40 |
Package form | Bulk |
Qualified hose fittings | 1G |
Reinforcement material | Brass plated steel wire |
Series | EC190 Series |
Size | -24 |
Tube material | Nitrile (NBR) |
Vacuum rating (inHg) | 24 |
Vacuum rating (mmHg) | 599.44 |
Working pressure max (bar) | 10 |
Working pressure max (psi) | 145 |
Working temperature max (C) | 125 |
Working temperature max (F) | 257.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |