Product specifications
Characteristic | Value | Description |
|---|---|---|
| Catalog Item | GHMDEM445003-48BG | |
| Color | BEIGE | Beige |
| Cover_type | WRAPPED | Wrapped |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 3.00 | |
| Inside diameter (mm) | 76.20 | |
| Outside diameter (inch) | 3.46 | |
| Outside diameter (mm) | 88.00 |