Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Catalog Item | GHMMS-12C | |
| End size 1 | -12 | -12 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 degree DKO swivel heavy duty |
| Finish plating | PASSIVATE | Passivate |
| Hex size 1 IN | 0.945 | |
| Hex size 1 MM | 24.0 | |
| Item type | NUT | Nut |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product serial name | GHMMS | GHMMS |
| Thread sealant | NO | No |