Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | GHMMS-25 | |
| End size 1 | -25 | -25 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 degree DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 1.811 | |
| Hex size 1 MM | 46.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | GHMMS | GHMMS |
| Thread sealant | NO | No |