Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.680 | |
| A dimension MM | 68.072 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.420 | |
| Backup hex size MM | 36.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL12422-22-12G | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.420 | |
| End size 1 | -22 | -22 |
| End Type 1 | MALE BSP DIN 3852 FORM A | Male BSP DIN 3852 form A |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.500 | |
| Hose cut off factor MM | 38.100 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.494 | |
| Product height in | 1.420 | |
| Product height mm | 36.068 | |
| Product length in | 2.680 | |
| Product length mm | 68.072 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 36.068 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M30X2 | M30x2 |