
Aeroquip by Danfoss
GL15465-32-20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GL15465-32-20
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 31.75 mm |
| Compatible hoses | 2781 |
| Construction style | Crimp |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Zinc Plating |
| Hose cut-off factor | 80.1 mm |
| Hose dash size | -20 |
| Inside diameter | 26.6 mm |
| Item type | Nipple Assembly |
| Product Height | 45 mm |
| Product Length/Depth | 124.1 mm |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 312.732 cm³ |
| Product Weight | .78 kg |
| Product Width | 56 mm |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | GL15465 Series |