Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.720 | |
| A dimension MM | 69.088 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL20909-12-5 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE STC CONNECTOR | Female STC connector |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.770 | |
| Hose cut off factor MM | 44.958 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.240 | |
| Inside diameter MM | 6.096 | |
| Product height in | 0.620 | |
| Product height mm | 15.748 | |
| Product length in | 2.720 | |
| Product length mm | 69.088 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.620 | |
| Product width mm | 15.748 | |
| Series | GLOBAL SKIVE | Global skive |
| Thread sealant | NO | No |