Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.320 | |
| A dimension MM | 58.928 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL20909-16-8.1A | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE STC CONNECTOR | Female STC connector |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.150 | |
| Hose cut off factor MM | 29.210 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.3800 | |
| Inside diameter MM | 9.6520 | |
| Product height in | 1.220 | |
| Product height mm | 30.988 | |
| Product length in | 2.320 | |
| Product length mm | 58.928 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.220 | |
| Product width mm | 30.988 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |