Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.300 | |
| A dimension MM | 58.420 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL23728-12-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.060 | |
| End connection hex size MM | 27.000 | |
| End size 1 | -12 | -12 |
| End type 1 | MALE DKO | Male DKO |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.120 | |
| Hose cut off factor MM | 28.448 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.398 | |
| Product height in | 1.060 | |
| Product height mm | 26.924 | |
| Product length in | 2.300 | |
| Product length mm | 58.420 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.060 | |
| Product width mm | 26.924 | |
| Series | OTC | OTC |
| Thread sealant | NO | No |
| Thread size 1 | M26X1.5 | M26x1.5 |