Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.400 | |
| A dimension MM | 60.960 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL23728-16-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.266 | |
| End connection hex size MM | 32.000 | |
| End size 1 | -16 | -16 |
| End Type 1 | MALE DKO | Male DKO |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.240 | |
| Hose cut off factor MM | 31.496 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.398 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | OTC | OTC |
| Thread sealant | NO | No |
| Thread size 1 | M32X1.5 | M32X1.5 |