Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.070 | |
| A dimension MM | 77.978 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL24322-10-10_OM | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.270 | |
| Drop dimension MM | 32.26 | |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.910 | |
| Hose cut off factor MM | 48.514 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.450 | |
| Inside diameter MM | 11.430 | |
| Product height in | 1.270 | |
| Product height mm | 32.258 | |
| Product length in | 3.070 | |
| Product length mm | 77.978 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.920 | |
| Product width mm | 23.368 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |