Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.490 | |
| A dimension MM | 88.646 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL24322-12-12A | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.880 | |
| Drop dimension MM | 47.75 | |
| End connection hex size IN | 1.420 | |
| End connection hex size MM | 36.000 | |
| End connection torque | 63-75 LB-FT(85-102 NM) | 63-75 lb-ft(85-102 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.300 | |
| Hose cut off factor MM | 58.420 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.494 | |
| Product height in | 1.880 | |
| Product height mm | 47.752 | |
| Product length in | 3.490 | |
| Product length mm | 88.646 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.560 | |
| Product width mm | 39.624 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |