Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.680 | |
| A dimension MM | 68.072 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL24323-4-4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.760 | |
| Hose cut off factor MM | 44.704 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.064 | |
| Product height in | 0.560 | |
| Product height mm | 14.224 | |
| Product length in | 2.680 | |
| Product length mm | 68.072 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.560 | |
| Product width mm | 14.224 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |