Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.020 | |
| A dimension MM | 51.308 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL24326-4-5 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.540 | |
| End connection hex size MM | 14.000 | |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.080 | |
| Hose cut off factor MM | 27.432 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.200 | |
| Inside diameter MM | 5.080 | |
| Product height in | 0.540 | |
| Product height mm | 13.716 | |
| Product length in | 2.020 | |
| Product length mm | 51.308 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.540 | |
| Product width mm | 13.716 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |