Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.400 | |
| A dimension MM | 60.960 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL24331-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.230 | |
| Hose cut off factor MM | 31.242 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.398 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | OTC | OTC |
| Thread sealant | NO | No |