Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.255 | |
| A dimension MM | 82.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL24346-24-24 | |
| Compatible hose ID IN | 1.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.362 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.433 | |
| Hose cut off factor MM | 36.400 | |
| Inside diameter IN | 1.2590 | |
| Inside diameter MM | 32.0000 | |
| Product height in | 2.720 | |
| Product height mm | 69.088 | |
| Product length in | 3.910 | |
| Product length mm | 99.314 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |
