Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.700 | |
| A dimension MM | 43.180 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL24347-6-4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.540 | |
| End connection hex size MM | 14.000 | |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.780 | |
| Hose cut off factor MM | 19.812 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.064 | |
| Product height in | 0.540 | |
| Product height mm | 13.716 | |
| Product length in | 1.700 | |
| Product length mm | 43.180 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.540 | |
| Product width mm | 13.716 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |