Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.860 | |
| A dimension MM | 47.244 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL24393-4-4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.670 | |
| End connection hex size MM | 17.000 | |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE STC BULKHEAD W/MALE ORS | Female STC bulkhead w/male ORS |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.930 | |
| Hose cut off factor MM | 23.622 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.064 | |
| Product height in | 0.670 | |
| Product height mm | 17.018 | |
| Product length mm | 47.244 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.670 | |
| Product width mm | 17.018 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |