Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.280 | |
| A dimension MM | 134.112 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25133-1616-S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.940 | |
| Drop dimension MM | 49.28 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.650 | |
| Hose cut off factor MM | 67.310 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.304 | |
| Product height in | 1.940 | |
| Product height mm | 49.276 | |
| Product length in | 5.280 | |
| Product length mm | 134.112 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.940 | |
| Product width mm | 49.276 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |