Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.996 | |
| A dimension MM | 203.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25133-2424-S | |
| Compatible hose ID IN | 1.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.744 | |
| Hose cut off factor MM | 95.100 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.178 | |
| Inside diameter MM | 29.900 | |
| Product height in | 2.690 | |
| Product height mm | 68.326 | |
| Product length in | 7.996 | |
| Product length mm | 203.098 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.690 | |
| Product width mm | 68.326 |