Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.240 | |
| A dimension MM | 235.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25135-2420.060 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.360 | |
| Drop dimension MM | 59.94 | |
| End connection torque | 218-240 LB-FT(296-325 NM) | 218-240 lb-ft(296-325 Nm) |
| End size 1 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 6.290 | |
| Hose cut off factor MM | 159.766 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |
| Working pressure max bar | 414 | |
| Working pressure max psi | 6000 |