Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 10.750 | |
| A dimension MM | 273.100 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25135-2424.080 | |
| Compatible hose ID IN | 1.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.150 | |
| Drop dimension MM | 80.00 | |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 6.870 | |
| Hose cut off factor MM | 174.500 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.180 | |
| Inside diameter MM | 30.000 | |
| Product height in | 3.150 | |
| Product height mm | 80.010 | |
| Product length in | 10.750 | |
| Product length mm | 273.050 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.690 | |
| Product width mm | 68.326 |