Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 12.120 | |
| A dimension MM | 308.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25135-3232.090AB | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.540 | |
| Drop dimension MM | 89.92 | |
| End connection torque | 42-50 LB-FT(57-68 NM) | 42-50 lb-ft(57-68 Nm) |
| End size 1 | -32 | -32 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 7.850 | |
| Hose cut off factor MM | 199.390 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.690 | |
| Inside diameter MM | 42.926 | |
| Product height in | 3.540 | |
| Product height mm | 89.916 | |
| Product length in | 12.126 | |
| Product length mm | 308.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.290 | |
| Product width mm | 83.566 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |