Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.310 | |
| A dimension MM | 134.874 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25137-1212.075 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.950 | |
| Drop dimension MM | 74.93 | |
| End connection torque | 52-66 LB-FT(70-90 NM) | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Hose cut off factor IN | 3.260 | |
| Hose cut off factor MM | 82.804 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 2.950 | |
| Product height mm | 74.930 | |
| Product length in | 5.310 | |
| Product length mm | 134.874 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.710 | |
| Product width mm | 43.434 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |