Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.630 | |
| A dimension MM | 193.802 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25137-1212.075AB | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.710 | |
| Drop dimension MM | 43.43 | |
| End connection torque | 52-66 LB-FT(70-90 NM) | 52-66 lb-ft(70-90 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 5.580 | |
| Hose cut off factor MM | 141.732 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 1.710 | |
| Product height mm | 43.434 | |
| Product length in | 7.630 | |
| Product length mm | 193.802 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.710 | |
| Product width mm | 43.434 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |