Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.280 | |
| A dimension MM | 185.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25137-2020.120 | |
| Compatible hose ID IN | 1.250 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.000 | |
| Drop dimension MM | 120.00 | |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.340 | |
| Hose cut off factor MM | 110.100 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.000 | |
| Inside diameter MM | 25.500 | |
| Product height in | 4.720 | |
| Product height mm | 119.888 | |
| Product length in | 7.280 | |
| Product length mm | 184.912 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.260 | |
| Product width mm | 57.404 |