Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 11.300 | |
| A dimension MM | 287.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25137-3224.160 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 6.300 | |
| Drop dimension MM | 160.02 | |
| End connection torque | 218-240 LB-FT(296-325 NM) | 218-240 lb-ft(296-325 Nm) |
| End size 1 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 7.420 | |
| Hose cut off factor MM | 188.468 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.180 | |
| Inside diameter MM | 29.972 | |
| Product height in | 6.300 | |
| Product height mm | 160.020 | |
| Product length in | 11.300 | |
| Product length mm | 287.020 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.290 | |
| Product width mm | 83.566 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |