Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 10.744 | |
| A dimension MM | 272.900 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25137-3232.180 | |
| Compatible hose ID IN | 2.190 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 7.091 | |
| Drop dimension MM | 180.00 | |
| End size 1 | -32 | -32 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 6.476 | |
| Hose cut off factor MM | 164.500 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.694 | |
| Inside diameter MM | 43.000 | |
| Product height in | 7.091 | |
| Product height mm | 180.111 | |
| Product length in | 10.744 | |
| Product length mm | 272.898 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.290 | |
| Product width mm | 83.566 |