Aeroquip by Danfoss
GL25138-3232.200
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GL25138-3232.200
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 50.8 mm | |
| Drop dimension | 200.8 | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Dura-Kote | |
| Hose cut-off factor | 159.1 mm | |
| Hose dash size | -32 | |
| Inside diameter | 42.1 mm | |
| Item type | Fitting Assembly | |
| Product Height | 244.6 mm | |
| Product Length/Depth | 327.6 mm | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 9.616 dm³ | |
| Product Width | 120 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | GL25138 Series |