Aeroquip by Danfoss
GL25140-1616.013
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
GL25140-1616.013
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 15 Degree | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | 1 in | |
| Construction style | Crimp | |
| Drop dimension | .51 | |
| End gender 2 | Female | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Hose dash size | -16 | |
| Inside diameter | .77 in | |
| Item type | Fitting Assembly | |
| Product Height | 3.18 in | |
| Product Length/Depth | 8.1 in | |
| Product material | Carbon Steel and EPDM | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 70.835 in³ | |
| Product Weight | 3.6036 lb | |
| Product Width | 2.75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | GL25140 Series |