Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.120 | |
| A dimension MM | 231.648 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | GL25141-2020.020AB | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.260 | |
| Drop dimension MM | 57.40 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 5.690 | |
| Hose cut off factor MM | 144.526 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.590 | |
| Inside diameter MM | 40.386 | |
| Product height in | 2.260 | |
| Product length in | 9.120 | |
| Product length mm | 231.648 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.260 | |
| Product width mm | 57.404 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |